??
Download CAD models
CAD model selection
BALLUFF BOS 08M-PS-RD11-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 08M-PS-RD11-S49
VERF
Availability
no more available
BC
Order code
BOS0006
TC
Artikelbezeichnung
BOS 08M-PS-RD11-S49
PX
Product view
42401_02
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.02000 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 08M, Dimension = Ø 8 x 57.5 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED, red light, Range = 0 m...55 mm, Connection = Connector, M8x1-Male, 3-pin, Housing material = Brass, nickel-plated, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
EPlan
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions